096-5919: RING
+ / - Hover over image to Zoom
Other Views

    096-5919: RING

    Part Number: 096-5919
    Brand: Cat
    Retrieving Price.....

    Backup Ring

    Description:
    Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

    Attributes:
    Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

    Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

    Backup rings may be solid or split. Split rings are used for ease of assembly.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

    Warning: This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.06
    • Cross Section Height (mm): 1.5
    • Cross Section Width (in): 0.05
    • Cross Section Width (mm): 1.2
    • Inside Diameter (in): 0.2
    • Inside Diameter (mm): 5
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    oem solutions
    OEMS

    excavator
    329D L 320E, 323F 336D L 349F L 324D, 323D LN 336E L 329D, 330D2 L 345C, 322-A N 336D2 L 349F, 320D, 320D GC 325D L 330C L 325-A L 320E L 320C, 318B N 336F, 318C, 330D L 336D, 345D L 326D2 L 320D2, 349D2 L 336E H 315D L 345C L 324D L 330F, 322C, 336D LN 330D, 320B L 325B L 318E L 315C, 318D2 L 322-A L 336F L XE 323D L 320D RR 320D2 L 320-A N 340D2 L 320B FM LL 374F L 320-A L 322B L 349D L 316F L 324E, 330C MH 320B U 336D2 GC 349E L VG 328D LCR 345B II 345C MH 320D FM 320D2 GC 336D2 LXE 330B L 335F LCR 320D L 319D LN 349E L 325C L 329D2, 321B, 320E LRR 320-A 340F L UHD 323E L EL200B 320 GC 320B, E120B, 330C, 325 LN 326D L 538 323F L 352F, 325-A 325-A FM L 329E L 320N, 330D MH 323E SA 325C FM 320 L 352F-VG 336F LN 320D LRR 319D L 325C, 320B N 322N, 336F LNXE 349E, 345B II MH 349D2, 320, 330B, 320D LN 316E L 323E LN 323D SA 323F SA 374D L 326D2, 324D LN 336D2, 320E LN 330F LN 323D2 L 329D2 L 340F, 352F OEM 320C FM 336D2 XE 329E, 320D FM RR 321C 336E LNH 325B LN 326F L 330C FM 336F L 322 LN 320B LL 320E RR 336E HVG 325-A LN 318D2 321D LCR 318F L 352F XE VG 324E L 326F, E240C, 323, 325F LCR 349F LXE E200B, 325F

    track excavators
    349D, 374FL, 345DLVG, 374DL, 349D2L, 345D, 320, 320GC, 323, 320-07GC