0L-0478: Bolt
+ / - Hover over image to Zoom
Other Views

    0L-0478: Bolt

    Part Number: 0L-0478
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Drive (mm): 14.2875
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 19.05
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 24
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 44.45
    • Thread: Fine Thread UNF
    • Thread Size (mm): .375
    est
    30/30 DEUCE

    lhd
    R1700G, R1600H, R1600G

    emac
    C9.3

    ttl
    939, 933

    motor graders
    12K

    track type tractors
    D6R, D6TXL, D6TXW, D6TLGPVP, D6TLGP, D6RLGP, D6RXL, D6G, D6RXR

    pipe
    PL72

    tmh
    TH62, TH82, TH103, TH63, TH83

    ap
    BG-2255C, AP-655C, AP-650B, BG-225C

    comp
    PS-500

    wtl
    930T, 930R, HIN2021D

    pipelayers
    PL72

    adt
    D300E, D250E II D300E II D250E

    meng
    3612, 3608, 3616

    ttt
    D6R II D6R, D6T, D4H, D6R III D6T LGP D6R XL D6T XL PAT D5C III D5H XL D6T XW D5H, D6T XL D6H, D6T LGPPAT D4H XL D6H XL D6E D5E, D4H III D6R LGP D6R STD D4E SR D4C III D6T XW PAT D3C III D6H XR D6E SR D6G SR

    skidders
    527CA

    wts
    611, 615C, 615C II

    off highway trucks
    785G

    tskd
    527 D4HTSK III 517 D4HTSK II D5HTSK II

    mg
    160H, 140H, 140H NA 120K 2 120G, 130G, 135H NA 160H NA 12H NA 120H NA 140K 2 135H, 163H, 140K, 120K, 12H, 143H, 120H, 160K, 163H NA 12K, 160H ES 12G, 140G, 140H ES 12H ES 120H ES 160G

    oht
    784C, 775D, 773B, 793B, 777E, 785D, 793C, 789B, 789C, 773D, 777D, 785C, 776D, 784B, 793D, 789D, 785B, 775B