0R-1623: COMPRESSOR G
+ / - Hover over image to Zoom
Other Views

    0R-1623: COMPRESSOR G

    Part Number: 0R-1623
    Brand: Cat
    Retrieving Price.....

    Remanufactured Air Compressor

    Description:

    • Air compressors provide air supply to different sources where needed

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    UNITS:
    • US
    • Metric
    • Height (in): 9.9
    • Height (mm): 251.46
    • Length (in): 17.5
    • Length (mm): 444.5
    • Width (mm): 322.58
    motor grader
    14M

    engine - truck
    C13, C11