0R-9420: Injector Gp-Fuel
+ / - Hover over image to Zoom
Other Views

    0R-9420: Injector Gp-Fuel

    Part Number: 0R-9420
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:• Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.Attributes:• Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (in): 5.3
    • Height (mm): 134.6
    • Length (in): 14.2
    • Length (mm): 360.7
    • Width (mm): 134.6
    We currently do not have any equipment model information for this part.