0R-9751: CRANKSHAFT A
+ / - Hover over image to Zoom
Other Views

    0R-9751: CRANKSHAFT A

    Part Number: 0R-9751
    Brand: Cat
    Retrieving Price.....

    Remanufactured Crankshaft

    Description:

    • Crankshafts are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    UNITS:
    • US
    • Metric
    • Height (mm): 393.7
    • Length (mm): 1,422.40
    • Width (mm): 444.5
    cold
    PR-1000, PR-1000C

    wtl
    990 II 990, 992D, 992C

    exc
    5110B

    meng
    3412E, 3412C, 3412, C30

    petr
    3412E

    ttt
    D9L, D10R, D10N

    ieng
    G3412, SPS342 CG137-12, 3412E, 3412C, 3412, SPT342 SCT673

    epg2
    SR500

    wts
    651E, 657E

    wtt
    844

    mg
    24H

    oht
    775E, 773D, 775B, 773E, 772B, 773B, 775D

    epg
    3412, G3412, 3412C, PM3412 G3412C