0S-1570: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    0S-1570: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 0S-1570
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Thread: Fine Thread UNF
    telehandler
    RT60, RT50, RT50SA

    log loaders forestry
    320BLL

    cold planers
    PM-565B

    3500
    G3520B

    asphalt pavers
    AP-800

    marine products
    D315

    wheel tractor scrapers
    623E, 623B, 631G, 637G, 623F, 627EPP, 627F, 621F, 613C, 621E, 621B, 627E, 615C, 615, 637, 637PP, 666, 651, 641, 613B

    engine - industrial
    G333C, G343, G353D

    track loaders
    973CLGP, 977L, 955F, 983B, 955L

    motor graders
    140H, 140HNA, 12HNA, 12H, 135HNA, 14H, 135H, 160HNA, 120HNA, 16H, 160H

    compactors
    815B

    track excavators
    318BLN, 322CL, 304.5, 303.5, 350L, 375L, 365BMH, 318B, 365BIIL, 330, 330L, 385BL, 5080, 375, 365BL, 302.5, 322C, 365BLU, 205LC, 320B, 322B, 325B, 320BLU, 235, 330B, 315B, 322BL, 330BL, 312BL, 315BL, 225B, 320BL, 312B, 325BL, 229, 231D, 320BN

    track type tractors
    D5B, D6DLGP, D6DSA, D4ESA, D8L, D4E, D9L

    articulated trucks
    740, 735, D350E, 730EJ, 725OEM, 740EJ, D400EII, D300E, 740OEM, 735OEM, D250E, 725, D350EII, 730, 730OEM, D400E, D250D, D20D, D400D, D40D, D300D, D350D

    vees 27 to 32 liter
    D353

    vibratory single drum smooth
    CS-323L, CS-433B, CS-431B

    vibratory single drum pad
    CP-433B

    15 to 18 liter
    3406B, G342C, D333C

    vibratory double drum asphalt
    CB-424

    skidders
    518C

    ag tractors
    85D, 75D

    backhoe loaders
    426II, 436B, 416II, 428II, 446, 436II, 438II

    wheel loaders
    966GII, 972G, IT62G, 924GZ, 938GII, 992C, IT38G, 924F, 950G, IT24F, 994, 950GII, IT38F, IT12F, 924G, 938G, 936F, 938F, 962GII, 962G, 992B, IT14F, IT18F, 910F, 994D

    wheel excavators
    212, 206, 224