0S-1579: Bolt
+ / - Hover over image to Zoom
Other Views

    0S-1579: Bolt

    Part Number: 0S-1579
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Drive (mm): 19.05
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 19.05
    • Head Height (mm): 9.525
    • Hole Thread Pitch: 20
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 50.8
    • Thread: Fine Thread UNF
    • Thread Size (mm): .500
    rrss
    RM-350B

    mex
    304.5E2

    com
    836, 816F II 815F, 815B, 816K, 816F, 815K, 815F II

    lhd
    R1300G

    fp
    564, 574B

    wktl
    PR172, CVP40, PR184, CVP110, CVP75, PR190, CVP16

    track type tractors
    D6T2XL, D6T2LGP, D6T2XW

    pipe
    PL87, PL83, 587T

    wtl
    970F, 966F II 966G II 972M, 966G, 972K, 972H, 972G II 972G, 966M, 966H, 972L, 97AM 966K, 966L, 988B, 966F

    chal
    45, 35, 55

    adt
    730C2 EJ 730C2, D350E, D400E, 725C2, D400E II 725C, D300E II D250E, 730, D350E II 725, 730C, D300E, D250E II

    ttt
    D6T, D5C III

    wts
    613C II 613C

    wtt
    814F II 834B, 814F, 8A4K 814K

    mg
    120H, 12H, 140K, 140H NA 135H, 143H, 160H, 140G, 160H NA 120G, 140K 2 140H, 140H ES 160K, 163H, 14H, 14H NA 12H NA 16G, 160H ES 16H, 120H NA 12G, 120H ES 12H ES 120K, 12K, 135H NA 16H NA 163H NA 160G, 120K 2 14G, 130G

    wheel loaders
    972M

    oht
    770, 771C, 772G, 769C, 769D, 771D, 772, 772G OEM