0S-1583: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    0S-1583: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 0S-1583
    Brand: Cat
    Retrieving Price.....
    Save to List

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.31
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 1 1/4
    earthmoving compactor
    825B 815B 825 816B 825C 826B

    wheel-type loader
    980C 966C 950 988B 966E 988 966F II 966D 920 980 970F

    generator
    SR4

    engine - generator set
    D398B 3406 3412C 3408C 3412 3512 3408 3508 3406B D399 3516 C280-16 D379B 3408B 3406C

    engine - truck
    C9 C13

    petroleum products
    CX31-C9I TH35-E81 TH35-C13I CX31-C13I CX31-P600

    off-highway truck
    789D 785G 785D 789 784C 789C 793C 784B 785B 785C 789B 785 793 793B

    track-type loader
    953 943 977 953B 977L 951 963 955

    engine - industrial
    3408 3412 3512 D398 3412E D398B D399 3408B G3616 G3512 G3612 D348 3406 D379B C13 3516 D379 C9.3 D349 G3516 3508 SR4

    articulated dump truck
    D30D D44B D35HP D550B D350D D25D D35C

    motor grader
    12F 14E

    wheel dozer
    834 814B 824B

    pipelayer
    594H 561C 571G 561B 561D 594

    marine products
    3616 D343 3406C 3412C D379A D398A D348 C280-16 D398B 3176B C280-12 D349 3618 D399 3408C D379B 3612

    wheel tractor-scraper
    639D 621B 633C 637 627B 631E 641 651 666 621 613C 633D 657 631C 657B 651B 641B 657E 666B 630B

    track-type tractor
    8 163 9C D5B 54 D6D 8S 153 173B 10 D6E D9H 140 143 8U 6A 6S 183B D8K D9G 10U 59 D8L 141 5 D9L 6 D6E SR 55 D4E 8A D10 58 D8H 9 10C 4 D6D SR 9S 10S 8D 193B 9U

    oem solutions
    CAT WDS