0S-1593: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    0S-1593: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 0S-1593
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.13
    • Head Height - 4 (in): 0.39
    • Head Width - 5 (in): 0.75
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1/2 - 20
    • Total Bolt Length - 3 (in): 1 1/4
    cold planers
    PR-750B

    marine products
    D349

    wheel-type loader
    992D, 988, 992C

    motor graders
    140B

    track type tractors
    D7GSA, D5B

    underground articulated trucks
    AD22

    pipelayers
    572G

    underground mining loaders
    R1700G, R2900G

    cold planer
    PM-565, PR-450C, PM-201, PM-465, PM-565B

    load, haul, dump
    R2900G

    track-type tractor
    D5E

    skidders
    518C, D5TSKHII, D4TSKHIII, 530B, 508

    road reclaimer
    RM-350, SM-350, SS-250, RR-250B, RR-250, SS-250B

    track-type skidder
    D5HTSK II D4HTSK III

    wheel loaders
    992C

    stabilizers/reclaimers
    RM-250C