0S-1599: Bolt
+ / - Hover over image to Zoom
Other Views

    0S-1599: Bolt

    Part Number: 0S-1599
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 1.50
    • Head Height - 4 (in): 0.39
    • Head Width - 5 (in): 0.75
    • Hole Thread Pitch: 20
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1/2 - 20
    • Total Bolt Length - 3 (in): 2 3/4
    pipelayer
    561N, 561M

    wheel tractor-scraper
    637G, 637E

    track-type tractor
    D5N D5R2 D5M D6N, D4H XL D6M D5H XL D6N LGP D4H III D6N XL D5H, D5R LGP D5R XL D6N OEM

    motor grader
    24M, 24H

    wheel-type loader
    988B

    off highway trucks
    770G

    engine - industrial
    G3516, 3412E, 3512, G3412, 3508

    track-type skidder
    D5HTSK II 527 D4HTSK III 517 D4HTSK II

    track type tractors
    D6NLGP, D6NXL

    articulated dump truck
    735C, 740B, 740 GC 740, 735B, 745C, 735 OEM 740C 745 735

    off-highway truck
    770G, 775G OEM 794 AC 775G, 773G, 775G LRC 773G OEM 773G LRC