0S-1600: Bolt
+ / - Hover over image to Zoom
Other Views

    0S-1600: Bolt

    Part Number: 0S-1600
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 1.00
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Hole Thread Pitch: 18
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 5/8 - 18
    • Total Bolt Length - 3 (in): 2 1/2
    pipelayer
    571F, 572F, 594H, 594, 572G, 583H, 571G, 561C, 583K, 561B

    wheel tractor-scraper
    637, 627B, 613C, 627, 613, 637B 621B, 623B

    paving compactor
    CS-653, CP-643, CP-653, CS-643

    engine - generator set
    G3306, 3306B, 3304B, 3304, 3306

    motor grader
    14E, 14G, 140G, 16G, 120, 12F, 12G, 140

    wheel-type loader
    936, 920, 910, 980B, 966C, 950, G936, G910, 936E

    engine - industrial
    3304, 3406B, 3306, 3408, 3412, D333C, C15, 3304B, G3306, 3406C, D330C, G3304, 3408C, 3408E, 3412C, G333C, C18, 3406, D342, C-16, 3306B, G3304B, C-15, G3306B, 3456, 3406E, 3412E, 3408B

    wheel-type skidder
    518, 528, FB518 120C

    articulated dump truck
    D300D, D20D, 740, D250B, D300B, D250E, 735 OEM D250D, 735

    engine - truck
    3306C

    cold planer
    PM-201

    generator
    SR4

    integrated toolcarrier
    IT12

    track-type tractor
    D7F, 7S D6D, D8H, D4E, D8T, 8S D7G, 6S 143 8A 8U 5 9C 6A 9U 128 D4D, 140, 9S 153 D6G2 LGP D5, D6G2 XL D9R, D6C, 9R 4 D7H, 7SU 129 9A 4A 8C D9G, 8SR 5S 141 6 163 7A D9T, D4E SR D6D SR 57H D6E D7G2 D9E, 7 5A 4S D8R 8R D5B, D6E SR D6G, 55, 7U

    wheeled excavator
    W330B

    engine - machine
    3304, 3406B, 3306, 3408, 3412, D333C, C15, 3304B, G3306, 3406C, D330C, G3304, 3408C, 3408E, 3412C, G333C, C18, 3406, D342, C-16, 3306B, G3304B, C-15, G3306B, 3456, 3406E, 3412E, 3408B

    wheel dozer
    814

    petroleum products
    CX35-P800 CX38-P892 CX31-P600 CX31-C18I C15, CX38-P800 C18, CX31-C15I CX35-C18I TH35-E81 TH35-C15I

    track-type loader
    977A 977 977K, 951, 955 977H, 955C, 977D

    track-type skidder
    120C, 125C

    excavator
    235C, 235, 245, E300, 235B, E300B, 330 L 330-A L 330B L 330-A

    earthmoving compactor
    816, 815