0S-1627: Bolt
+ / - Hover over image to Zoom
Other Views

    0S-1627: Bolt

    Part Number: 0S-1627
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 2.75
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 4 1/2
    earthmoving compactor
    815 825B 816 826B

    wheel-type loader
    966R 966C 926E G926 910 916 992B 988 G910 926 992 G916

    engine - generator set
    D399 D398B D379B

    petroleum products
    3512E TH48-E70 2016

    wheel-type skidder
    508

    off-highway truck
    776 769C 773 768C 793F OEM 771D 785C 773D 775B 793 789D 793F CMD 769D 793F 773B 771C 772B 777E 793B 785 775E 777 793D 777B 776D 784B 793C 777D 789B 789 789C 775D 777C 772 798 AC 69D 796 AC 793F XQ 776C 773E 785B 776B

    engine - industrial
    D379 G379A D398B D398 D379B G399 D399 G3512 G398 G379 G3508 D343 G3516 SPF743

    track-type loader
    955H 973C 931 973 931C 963 977D 931B 935B 977K 935C 951 977L 931C II 955C 935C II

    articulated dump truck
    D400 D20D D250D D350C D250B D35C D25C D30D D25D D300B D400E II D35HP D300D D30C D350D

    road reclaimer
    SS-250 RR-250

    motor grader
    16H 140G 130G 14G 12G 16G 12E 14H NA 120G 16 16H NA 14H

    track-type skidder
    4P 54H

    paving compactor
    CP-563 CS-573 CS-563 CS-583 CS-323 CS-551 CP-553 CP-323 CS-553

    wheel dozer
    814 824B 824 834

    integrated toolcarrier
    IT28B IT18 IT18B IT12 IT28

    excavator
    235 235B 245B

    marine products
    D399 D379B D398A D398B D379A

    wheel tractor-scraper
    621B 615C II 623G 637D 623E 621E 627 657 623F 657B 623B 633E 633D 627B 666B 621 633B 633 631D 627E 621S 639D 615C 666 651B 615

    track-type tractor
    D4E 3S D6R II D5C 7A 9S D9L D3B D6H D3 4P 59 D3C D6R 4S D3C II D10 D7G2 D4H 4 D4E SR D7G 10U 58L 7S 3P 9U 53 140 9 D4C II 6S 55 D4H III D8L D10N 6SU 6 10 D10R 59L 56H 10C D4H XL 10SU 7U 3 50 9C 4A D4B 54 143 D4C 10S 3S LGP D5C PAT 141 59N D5C PATLGP 6A 5A PAT