0S-1748: Bolt
+ / - Hover over image to Zoom
Other Views

    0S-1748: Bolt

    Part Number: 0S-1748
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Drive (mm): 14.2875
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 25.4
    • Head Height (mm): 7.14375
    • Hole Thread Pitch: 24
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 50.8
    • Thread: Fine Thread UNF
    • Thread Size (mm): .375
    com
    816F, 815F, 815B

    whex
    W330B

    bhl
    424B, 424B2, 424B HD

    lhd
    R1700G, R1300G, R1600H, R1600G

    teng
    3306B, 3306C, 3306, 1673C G3306

    emac
    3304, 3306

    ttl
    973, 973C

    pipe
    572R

    tmh
    TH103, TH82, TH83, TH63, TH62

    comp
    PF-300C, PS-300C, PF-300B, PS-300B

    wtl
    988B, 966F II 980C, 950B, 972G, 970F, 950E, 966G, 966E, 950B/950E 966F, 966D, 992C

    exc
    330B L 330 L 330B, 350 L 350, 330, 235D, 330B LN 235B, 235C

    chal
    65D, 65C

    meng
    3304B, 3608, 3306, 3304, 3306B

    adt
    D250E, D300E, D250E II D300E II

    petr
    G3306B

    ttt
    D6H, D6H XR D6H XL D6D, D4H, D7G2 D4H III D7R, D6R, D5H, D7H, D6G2 XL D6G, D6D SR D7G, D6E SR D5H XL D5E, D4E SR D6G2 LGP D6E D4H XL D6G SR D6H II

    ieng
    G3304B, 3304, D330C, G3306B, D333C, G3304, G3306, 3306B, 3306, 3304B

    wts
    613C II 627E, 627B, 637E, 615C II 637G, 615C, 611, 627F, 651E, 657E, 615, 613C, 627G

    wtt
    814F

    tskd
    527 517 D4HTSK III D5HTSK II

    mg
    120G, 140H, 14H NA 12H NA 14G, 140G, 140H NA 160H, 160H NA 163H NA 12H ES 160G, 130G, 12G, 160H ES 12H, 143H, 140H ES

    epg
    3306B, 3304B