0S-1756: Bolt
+ / - Hover over image to Zoom
Other Views

    0S-1756: Bolt

    Part Number: 0S-1756
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hex Head Bolt

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant).

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length - 2 (in): 2.50
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Hole Thread Pitch: 10
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/4 - 10
    • Total Bolt Length - 3 (in): 4 1/4
    earthmoving compactor
    815 816 815B 826B 816B 825

    wheel-type loader
    966C 966D 966E 966R

    engine - generator set
    3512B 3516 3512 3516B 3412C 3508 PM3508 D399 3412

    petroleum products
    C9 3512

    wheel-type skidder
    518 120C FB518

    off-highway truck
    773 773B 776D 777D 793 769C 785C 777B 775B 785 776B 793B 773D 785D 768C 769D 784B 771C 777E 771D 785G 789 784C 772 775D 777 776 789B 772B 785B 777C 776C

    engine - industrial
    G399 D379 D379B G379A D398 3508 D398B D399 3512 3516 G398 G379

    track-type loader
    951C 963 955K 941B 977K 955L 983B 951 973 951B 941 955 983 977L 977D 977

    articulated dump truck
    D350E D300B D400E II D30D D25D D350D D250B D400E D350E II

    motor grader
    120H 120H ES 140H 120 163H 12H 160K 140K 135H NA 16 160H ES 140 120K 130G 160H NA 135H 14G 12G 140H ES 12K 163H NA 143H 12H NA 160H 140H NA 120H NA 12H ES 14H 120G 140G 14H NA 140K 2 120K 2 120L

    forest products
    227

    paving compactor
    CP-553 CS-553 CS-551

    track-type skidder
    4P D5HTSK II 54H 125C D4HTSK II 120C D4HTSK III

    wheel dozer
    824S 814 824 824C 834 834S 814S 814B

    excavator
    245 225 235B 215B 235 225B 229 225D 215 229D

    pipelayer
    589 578 583R 594

    marine products
    D398A D379A D379B 3512B D398B 3516B D399 3608 3508

    wheel tractor-scraper
    627 627F 615C II 633B 627B 623F 621G 615 627E 633E 621F 621 651E 621E 615C 657E 633 621B 623E 631D 623 623B 621S 621R 611 627G 623G

    track-type tractor
    6SU D6R 6S 6A D4H 153 D6D D6H D6H XL D7F 7A D7G D5H D9G 5P 7S 140 4S 5S 6 D6R II 7U 163 56 D5H XL D6G SR 5 4 D6F SR D6G2 XL 4P 141 D9H D9E 5A D4E D6N D6D SR 143 4A D6H II 56H 10S 10 D4H III D4H XL D10 D6H XR D5 184 D6E D6G D7G2 10U 55 D4D 10C 54 193 D6E SR D5R2

    oem solutions
    CAT WDS