0S-2318: BOLT
+ / - Hover over image to Zoom
Other Views

    0S-2318: BOLT

    Part Number: 0S-2318
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 0, 5/8
    • Bolt Type: Hex Head Bolts, 0
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 1.75, 0
    • Head Height - 4 (in): 0, 0.48
    • Head Width - 5 (in): 0.94, 0
    • Thread: Fine Thread UNF, 0
    • Thread Size (in - tpi) (in): 5/8 - 18
    • Total Bolt Length - 3 (in): 0, 3 1/4
    • Unit of Measurement: 0, Inch