0S-2353: BOLT
+ / - Hover over image to Zoom
Other Views

    0S-2353: BOLT

    Part Number: 0S-2353
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: 0
    • Drive (mm): 23.8125
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 57.15
    • Head Height (mm): 11.90625
    • Hole Thread Pitch: 18
    • Locking Feature: 0
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 95.25
    • Thread: Fine Thread UNF
    • Thread Size (mm): .625
    telehandler
    TH62, TH82, TH360B, TL1255D, TH460B, TL1055D, TH3510D, TH408D, TH350B, TH355B, TH63

    cold planers
    PM-201, PM622, PM-200, PM620

    forwarders
    554

    marine products
    D333A

    asphalt pavers
    AP-600, AP-655C, AP555F, BB-760, AP555E, AP655F, BG500E, AP500F, BG555E, AP-500E, AP555FLRC, AP500FLRC, BG-2255C, AP600F

    track type tractors
    D8T, D3K2XL, D4K2XL, D3KXL, D5K2XL, D5K2SLGP, D3K2LGP, D5K2LGP, D8RII, D8RLRC, D7F, D7GLGP, D6K2XL, D6K2LGP, D3K2SLGP, D3KLGP, D5KLGP, D4KXL, D4K2LGP, D9T, D4KLGP, D5KXL

    track excavators
    312BL, 316FL, 318EL, 314ELCR, 314ECR, 318FL, 390FL, 313FL, 312E, 320FL, 374FL, 312CL, 316EL, 318D2L, 312EL, 390FMHOEM, 390FOEM, 323FOEM, 323FLN, 235, MH3295, 315FLCR, 312C, 325FLCR, 312B, 317, 312F, 315BL

    articulated trucks
    740B, 735C, 740BEJ, 735B, 740CEJ, 745C, 745DLRC

    vibratory single drum smooth
    CS76B, CS64B, CS78B, CS44, CS-583E, CS54B, CS56B, CS-323C, CS54, CS-433C, CS68B, CS66B, CS-433E, CS54BLRC, CS64BLRC, CS-683E, CS-573E, CS74B, CS-431C, CS-663E, CS44BLRC, CS-563E, CS54BOEM

    vibratory single drum pad
    CP54B, CP-663E, CP74B, CP44, CP-433C, CP68B, CP56B, CP54, CP54BLRC, CP-323C, CP-573E, CP44BLRC, CP-433E, CP-563E

    vibratory double drum asphalt
    CB64B, CB-534B, CB-434C, CB54, CB-544, CB54B, CB-534C, CB68B, CCS9, CB10, CB64, CB44B, CB-434B, CB66B

    olympian
    XQ500

    backhoe loaders
    432F2, 442E, 420FST, 420EST, 420EIT, 434E, 430FIT, 444F2, 444E, 432F, 416FST, 420F2IT, 434F, 428E, 434F2, 450E, 430EIT, 430F2ST, 450F, 432E, 430EST, 420F2ST, 430FST, 444F, 416EST, 430F2IT, 416F2ST, 422E, 428F2, 428F, 420FIT

    stabilizers/reclaimers
    RM500B, RM-500

    3000
    C4.4, 3054C, C3.3, 3056E, 3054, 3056

    knuckleboom loaders
    579D, 2484D, 559D, 2384D

    3300
    G3306, G3304B, 3306B, G3306B, G3304

    7 to 9 liter
    C7

    3500
    3512C

    wheel tractor scrapers
    637KLRC, 637K, 631K, 627BPP, 627B, 631KOEMLRC, 631KLRC

    transmission
    CX31, CX35

    pneumatic tired compactors
    CW16LRC, PS-150B, PS-200B, PF-290B, CW34LRC, CW16, CW34, PS-360B

    engine - industrial
    G333C

    compactors
    825K, 826K, 836H, 836KLRC, 836K

    pipelayers
    PL87, PL83, 571G, 572G, 583T

    15 to 18 liter
    C18, C15, D333C, G342C, C15INDT4

    skidders
    528

    combination rollers
    CB-545, CB-535B

    off highway trucks
    772GOEMLRC, 770GOEMLRC, 772GLRC, 772GOEM, 770GLRC, 770G, 770GOEM, 772G

    wheel loaders
    924GZ, 924G, IT28G, 914G2, 918M IT14G2, 988KLRC, 928GZ, 988K, 986H, IT14G, 930G, 914G, 910M 914M 908

    wheel dozers
    834KLRC, 834K, 824K

    wheel excavators
    M315D, M313D, M318C, M318CMH, M322CMH, M314F, M315D2, M322C, M315F, M317F, M316F, M317D2, M316C