• Home
  • 0T-0598: Hex Head Bolts, Phosphate and Oil Coated
0T-0598: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    0T-0598: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 0T-0598
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts, 0
    • Finish: 0, Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.13, 0
    • Head Height - 4 (in): 0, 0.39
    • Head Width - 5 (in): 0.75, 0
    • Thread: 0, Fine Thread UNF
    • Thread Size (in - tpi) (in): 1/2 - 20
    • Total Bolt Length - 3 (in): 7/8, 0
    • Unit of Measurement: 0, Inch