0T-0703: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    0T-0703: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 0T-0703
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.09
    • Head Height - 4 (in): 0.29
    • Head Width - 5 (in): 0.56
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 3/8 - 24
    • Total Bolt Length - 3 (in): 7/8
    telehandler
    RTC60 RT60, RT50SA, RT50

    wheel tractor-scraper
    666, 641, 657, 633B 651, 633

    pipelayer
    571G, 561C, 572G, 583H, 594H, 561D, 594, 561B, 583K, 578, 589

    paving compactor
    CS-431B, CS-323 PS-180, CS-433B, PS-130, CP-433B, PS-110, CP-323, CB-424

    engine - generator set
    D399, D398B, D379B

    motor grader
    12E, 16, 120, 140

    forest products
    227

    wheel-type loader
    G910, 910F, 910, 930, 920, 910E

    engine - industrial
    D342, D353E, D320A, D379B, D399, D353C, D353D D398 D342C, D343 D379 D398B, G353D

    off-highway truck
    772, 773

    asphalt paver
    AP-1200, AP-800B AP-800, WE-601B, WE-851B

    cold planer
    PR-1000C PR-1000, PR-750B, PR-75

    integrated toolcarrier
    IT12B, IT12, IT14F, IT14B

    track-type tractor
    D4D, D6C, D5B, 153 D7G, D5, D6D, 6A D3, 163 D4E, D9H, 4S 143 55, D3B, 4 D8H, D7F, 3P D9G, 6S 5S D8K, 4A 5 140, D4B, 3 D9E, 41 3S 44 53 141 6 5A

    wheel dozer
    834

    track-type loader
    951C, 943, 935B, 955H, 953, 931B, 941, 951, 973, 973C, 951B, 941B, 977K, 931, 977 955C, 955L, 977L, 955K, 977D, 955 983B, 983, 977H, 973D

    excavator
    206, 219, 215B, 235, 225, 215, 214, 224, 213 205 245, 219D, 229, 225D