Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home100-2881: Screw
Home100-2881: Screw
100-2881: Screw

Machine radio accessories

Brand: Cat

fallback-image
100-2881: Screw

Machine radio accessories

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 100-2881

High quality accessories, installation kits, adaptors, and converters for Cat machine radios

View More
Specifications for part number 100-2881

Units of Measure

USMetric
Hand of Thread: RH
Material: Corrosion Preventative Fluid,Carbon Steel
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.063
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Coating: Zinc
Class or Grade: Iso 898-1 Class 4.8
Bolt Length (in): 0.394
Thread Size (mm): M5
Grip Length (mm): 1.6
Bolt Length (mm): 10.0
View More
Compatible Models for part number 100-2881

FORWARDER

574B 554 574

GENERATOR SET

3512B

MINI HYD EXCAVATOR

307D 307C 307B

WHEELED EXCAVATOR

W345C MH

HEX BASED SPL SOLUTION

320E

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

FRONT SHOVEL

385C

EXCAVATOR

336E LN 311D LRR 316F L 320C L 330 L 345B II 336E LH 349F LXE 349D L 320-A L 325B L 336D2 LXE 312E 312F 320D LN 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 315D L 325-A 320D2 336D2 L 312F GC 336F XE 374F L 311B 311C 323D 318B N 390F 320D L 312-A 349E L 330D2 336E LNH 350-A 325C L 322B 322C 336D LN 319D LN 323D LN 349E L VG 324E LN 352F XE VG 330B L 345B 345C 345D 312B L 320E L 320D2 GC 311-A 349F L 385C L 325D L 330-A L 316F 320D GC 326D2 349D2 319D L 352F-VG 315-A L 323D2 L 325 L 320D LRR 315B 315C 330C L 326F L 336D L 336D2 320F L 336F L XE 312C L 323E LN 320B LU 350-A L 320D FM 326F 322-A 325B 349D 307-A 330F LN 324D L 350 L 330D L 313F 322-A L 336E L 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 318E L 352F 312D L 340F 322B L 345B L 330-A L 330D MH 328D LCR 329D LN 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 320C FM 324E L 336F L 318F L 374F 312E L 345C L 318C 325-A L 329E L 318F 318B 323D SA 320D RR 345D L VG 320-A 340D L 323D L 313F L 322 L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L 385C 330-A 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 315-A 320B 320C 320D 320E 315B L 323E L 325D MH 313F LGC 336F LN 329E LN 323E SA 320E LN 375-A 320B N 330F 320B L 316E L 329D2 L 330B 330D 320D2 L 324D LN 390F L 329D2 323F L 320 L 336D2 L XE 330C MH 345C MH 365C 326F LN 320B U

MATERIAL HANDLER

MH3037 MH3049 MH3295 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 325D L 325C 349E 336F 336E 352FMHPU 390F 349D L 330F 330D 330C 330FMHPU 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced