100-3831: Fuel Line Assembly
+ / - Hover over image to Zoom
Other Views

    100-3831: Fuel Line Assembly

    Part Number: 100-3831
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.5
    • Length (in): 10.5
    engine - industrial
    3306

    excavator
    350, 350 L

    articulated dump truck
    D250E II D300E II D300E, D250E

    engine - truck
    3306C