• \
  • Home
  • 100-3836: Fuel Line Assembly
100-3836: Fuel Line Assembly
+ / - Hover over image to Zoom
Other Views

    100-3836: Fuel Line Assembly

    Part Number: 100-3836
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 55.88
    • Length (mm): 698.5
    • Width (mm): 63.5
    exc
    350, 350 L

    adt
    D300E, D250E, D250E II D300E II

    ieng
    3306

    teng
    3306C