100-3877: Retainer
+ / - Hover over image to Zoom
Other Views

    100-3877: Retainer

    Part Number: 100-3877
    Brand: Cat
    Retrieving Price.....

    Valve Spring Retainer

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Valve spring retainers hold valves to springs and keep valves from falling into the cylinder and springs from coming off the top

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 8.89
    • Length (mm): 95.25
    • Width (mm): 69.85
    3500
    3516B, 3512B, 3516C, 3508B, 3516BHD, 3512C, 3516CHD

    emp
    MD6540C

    wtl
    992G, 994F, 994D

    exc
    5130B, 5230B

    meng
    3512C, 3516B, 3512B, 3516C, 3508C, 3508B, 3516, 3508, 3512

    petr
    3516C, 3512B, 3512C, 3508B, 3516B, CX48-P2300 TH48-E70 TH48-E80 3508C

    ttt
    D11R, D11N

    ieng
    3512B, SPS343 3508C, 3516C, 3508B, 3512C, 3516B, SPF343C SPF343 SPT343

    wtt
    854G

    off highway trucks
    789B, 797B

    wheel loaders
    994H

    oht
    789C, MT4400D AC 785D, 793C, 777, 789D, 785, 776D, 777D, 785C, 784C, 793D, 785B, 777B, 777C, 797, 789

    epg
    XQC1200 3508B, 3516B, 3512B, 3516C, 3508