100-3880: Pushrod-Val
+ / - Hover over image to Zoom
Other Views

    100-3880: Pushrod-Val

    Part Number: 100-3880
    Brand: Cat
    Retrieving Price.....

    Valve Pushrod

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Pushrods move rocker arms and valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 0.8
    • Length (in): 14
    3500
    3516B, 3508B, 3512B, 3516C, 3516BHD, 3512C, 3516CHD

    emp
    MD6540C

    wtl
    994K, 992G, 994D, 994F

    exc
    5230B, 5130B

    meng
    3512C, 3512B, 3516B, 3508B, 3508, 3516C, 3512, 3508C, 3516, 3516E, 3512E, PM3516

    petr
    3512B, 2016 3512C, 3512E, CX48-P2300 3508C, TH48-E80 3516C, 3516B, 3508B, TH48-E70

    ttt
    D11R, D11N

    ieng
    3516C, 3512C, SPT343 3512B, 3516B, SPF343 3508B, SPS343 SPF343C SPF743, 3508C, 3512E

    wtt
    854G

    off highway trucks
    789B, 797B

    wheel loaders
    994H

    oht
    784C, 789D, 785D, 776D, 777C, MT4400D AC 785C, 793D, 785, 785G, 785B, 793C, 777D, 777B, 789C, 789, 777, 797

    epg
    3512C, 3512B, 3516B, 3508B, 3508, 3516C, 3512, 3508C, 3516, 3516E, 3512E, PM3516