100-3900: INSERT
+ / - Hover over image to Zoom
Other Views

    100-3900: INSERT

    Part Number: 100-3900
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Insert

    Description:

    • Inserts are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 17.78
    • Length (mm): 95.25
    • Width (mm): 69.85
    meng
    3512B, 3508B, 3516B

    oht
    777D, 793C, 776D

    epg
    3508B

    wtl
    992G