• \
  • Home
  • 100-4311: Sensor Assembly
100-4311: Sensor Assembly
+ / - Hover over image to Zoom
Other Views

    100-4311: Sensor Assembly

    Part Number: 100-4311
    Brand: Cat
    Retrieving Price.....

    Cat® Pressure Sensor (5 kHz PWM)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat pressure sensors use capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.


    Attributes:
    • 15.9 Hex nut
    • Small form factor
    • Easy installation

    Applications:
    • Pressure sensors can be used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc.
    • Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    UNITS:
    • US
    • Metric
    • Body Diameter (mm): 33.3
    • Connector Pin Count: 3-pin
    • Connector Type: 3 Socket HD
    • Hole Thread Size: NO. 4 PORT (7/16-20-2B)
    • Overall Length (mm): 483
    • Sensor Type: Pressure
    • Wire Length (mm): 135 (PORT),200 (SOCKET)
    exc
    5130, 5230B, 5230, 5130B

    com
    836H, 836G

    wtt
    844H, 854G, 844, 834H, 834G

    oht
    785B, 789B, 793C, 793B, 784B, 797, 797B

    wtl
    994F, 990H, 988H, 990 II 994D, 988G, 994, 992G