100-4391: SPRING
+ / - Hover over image to Zoom
Other Views

    100-4391: SPRING

    Part Number: 100-4391
    Brand: Cat
    Retrieving Price.....

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 28.7
    • Length (mm): 114.3
    • Width (mm): 101.6
    comb
    460, 470, 465

    fp
    550, 533, TK371, 539, TK381, 580, 570, 543, TK380, 574, TK370

    teng
    3116, 3114

    it
    IT62G, IT28G, IT24F, IT38F, IT38G

    ttl
    963B

    pipe
    561M

    wtl
    950F II 950G, 938F, 962G, 924F, 938G, 928G, 960F

    comp
    CP-563C, CS-573D, CS-583D, CS-563C CP-563D, CS-583C, CS-563D CS-573C, CB-634C, CB-634D

    ap
    AP-900B, BG-240C, AP-1000

    chal
    35, 45, 55

    ttt
    D6M D5M

    ieng
    3126, 3116

    wts
    613C II 613C

    mg
    120H, 120H NA 135H, 135H NA 120H ES