100-4394: SEAT
+ / - Hover over image to Zoom
Other Views

    100-4394: SEAT

    Part Number: 100-4394
    Brand: Cat
    Retrieving Price.....

    Governor Spring Seat

    Description:

    • Spring seats are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 3.81
    • Length (mm): 95.25
    • Width (mm): 69.85
    comb
    460, 465, 470

    teng
    3116, 3114

    fp
    570, 580, 539, TK371, TK381, 533, 550, 543, 574, TK380, TK370

    it
    IT38G, IT38F, IT62G, IT28G, IT24F

    ttl
    963B

    pipe
    561M

    wtl
    950G, 950F II 938F, 960F, 962G, 938G, 924F, 928G

    comp
    CP-563C, CP-563D, CS-573D, CB-634D, CS-563C CS-583D, CS-563D CS-583C, CB-634C, CS-573C

    ap
    BG-240C, AP-1000, AP-900B

    chal
    55, 35, 45

    ttt
    D6M D5M

    ieng
    3126, 3116

    wts
    613C, 613C II

    mg
    120H, 120H ES 135H NA 135H, 120H NA