100-5736: SCREW
+ / - Hover over image to Zoom
Other Views

    100-5736: SCREW

    Part Number: 100-5736
    Brand: Cat
    Retrieving Price.....

    Governor Screw

    Description:

    • Screws are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 10.16
    • Length (mm): 27.94
    • Width (mm): 10.16
    comb
    465, 460, 470

    fp
    TK371, TK380, 574, 533, TK381, 543, TK370, 539, 570, 580, 550

    teng
    3116, 3114

    it
    IT24F, IT28G, IT38G, IT62G, IT38F, IT28F

    ttl
    963B

    pipe
    561M

    wtl
    962G, 928G, 924F, 960F, 950G, 950F II 938G, 938F

    comp
    CS-563D CS-573C, CP-563C, CS-563C CS-583D, CS-573D, CP-563D, CB-634C, CS-583C, CB-634D

    ap
    AP-1000, BG-240C, AP-900B

    chal
    35, 55, 45

    ttt
    D5M D6M

    ieng
    3116, 3126

    wts
    613C II 613C

    mg
    120H NA 135H, 120H, 120H ES 135H NA