100-5737: SETSCREW
+ / - Hover over image to Zoom
Other Views

    100-5737: SETSCREW

    Part Number: 100-5737
    Brand: Cat
    Retrieving Price.....

    Governor Adjustment Setscrew

    Description:

    • Adjustment setscrews are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 5.08
    • Length (mm): 22.86
    • Width (mm): 5.08
    comb
    470, 465, 460

    fp
    TK371, 574, TK381, 543, 550, 570, 539, TK380, 580, 533, TK370

    teng
    3116, 3114

    it
    IT28G, IT38F, IT38G, IT24F, IT62G

    ttl
    963B

    pipe
    561M

    ap
    AP-1000, AP-900B, BG-240C

    comp
    CB-634C, CS-583D, CS-573D, CS-563C CP-563C, CS-573C, CS-563D CP-563D, CS-583C, CB-634D

    wtl
    924F, 960F, 962G, 938F, 928G, 950G, 950F II 938G

    chal
    45, 55, 35

    ttt
    D5M D6M

    ieng
    3116, 3126

    wts
    613C, 613C II

    mg
    120H NA 120H, 120H ES 135H NA 135H