100-5740: SPRING
+ / - Hover over image to Zoom
Other Views

    100-5740: SPRING

    Part Number: 100-5740
    Brand: Cat
    Retrieving Price.....

    Governor Spring

    Description:

    • Springs are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 12.7
    • Length (mm): 95.25
    • Width (mm): 69.85
    comb
    470, 460, 465

    teng
    3116, 3114

    fp
    580, TK380, 539, TK370, 550, 574, 543, 533, TK371, 570, TK381

    it
    IT62G, IT28G, IT38G, IT24F, IT38F

    ttl
    963B

    pipe
    561M

    comp
    CS-583D, CP-563D, CS-573D, CP-563C, CS-563D CB-634C, CB-634D, CS-563C CS-573C, CS-583C

    wtl
    924F, 950G, 938G, 950F II 928G, 962G, 960F, 938F

    ap
    AP-1000, BG-240C, AP-900B

    chal
    35, 55, 45

    ttt
    D6M D5M

    ieng
    3116, 3126

    wts
    613C II 613C

    mg
    120H, 120H ES 120H NA 135H, 135H NA