100-5742: Governor Lever Assembly
+ / - Hover over image to Zoom
Other Views

    100-5742: Governor Lever Assembly

    Part Number: 100-5742
    Brand: Cat
    Retrieving Price.....

    Governor Lever

    Description:

    • Levers are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 12.7
    • Length (mm): 101.6
    • Width (mm): 101.6
    comb
    465, 460, 470

    teng
    3116, 3114

    fp
    TK381, 550, 580, TK370, 570, TK371, 539, TK380, 574, 533, 543

    it
    IT24F, IT38F, IT28G, IT38G

    ttl
    963B

    pipe
    561M

    ap
    AP-1000, AP-900B, BG-240C

    comp
    CS-563C CP-563C, CS-583C, CS-563D CP-563D, CB-634C, CS-583D, CS-573D, CB-634D, CS-573C

    wtl
    950G, 928G, 938F, 950F II 938G, 924F

    chal
    35, 55, 45

    ttt
    D5M D6M

    ieng
    3116, 3126

    wts
    613C, 613C II

    mg
    120H NA 135H, 135H NA