100-8311: RING
+ / - Hover over image to Zoom
Other Views

    100-8311: RING

    Part Number: 100-8311
    Brand: Cat
    Retrieving Price.....

    Governor Ring

    Description:

    • Rings are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 5.84
    • Length (mm): 95.25
    • Width (mm): 69.85
    comb
    470, 460, 465

    fp
    539, 550, TK380, TK371, 570, 533, 580, TK381, TK370, 543, 574

    teng
    3116, 3114

    it
    IT38F, IT38G, IT24F, IT28G, IT62G

    ttl
    963B

    pipe
    561M

    ap
    AP-900B, AP-1000, BG-240C

    comp
    CS-563C CS-573D, CP-563D, CS-573C, CS-583C, CB-634C, CS-563D CP-563C, CS-583D, CB-634D

    wtl
    950G, 962G, 924F, 938G, 950F II 938F, 960F, 928G

    chal
    55, 35, 45

    ttt
    D6M D5M

    ieng
    3126, 3116

    wts
    613C II 613C

    mg
    120H NA 135H NA 135H