101-0768: Gear Assembly
+ / - Hover over image to Zoom
Other Views

    101-0768: Gear Assembly

    Part Number: 101-0768
    Brand: Cat
    Retrieving Price.....

    Governor Drive Gear

    Description:

    • Drive gears are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 45.72
    • Length (mm): 124.46
    • Width (mm): 124.46
    comb
    460, 465, 470

    whex
    M325B

    bhl
    446B, 446D

    fp
    539, TK370, 543, TK371, TK380, TK381, 533

    teng
    3116

    it
    IT28F, IT38G, IT24F, IT12B, IT62G, IT28G, IT38F

    ap
    AP-1000B, AP-1050B, AP-1055B, BG-2455C, BG-245C, BG-240C, AP-900B, AP-1000, BG-260C, AP-1050

    wtl
    950G, 962G, 938G, 924F, 960F, 938F, 950F II 928G

    comp
    CS-563C CS-583C, CP-563D, CS-531C, CP-533C, CS-533C, CB-634D, CS-563D CS-531D, CP-563C, CB-634C, CS-583D, CS-573D

    exc
    322C FM 322C, 325B L 322B L

    chal
    45, 35, 55

    meng
    3126, 3116

    ieng
    3126, 3116, 3114

    wts
    613C II 613C

    mg
    120H, 135H NA 120H NA 120H ES