101-1366: Shaft
+ / - Hover over image to Zoom
Other Views

    101-1366: Shaft

    Part Number: 101-1366
    Brand: Cat
    Retrieving Price.....

    Gear Shaft

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Gear shafts attach to cluster gears.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (in): 4.3
    • Length (in): 8.5
    exc
    5130B, 5230B

    meng
    3512B, 3512C, 3516B, 3516, 3508C, 3516C, 3516E, 3508B, 3512, 3508

    3500
    3516B, SPF743, 3508B, 3512B, 3512E, 3516C, 3512C, 3516BHD, 3516CHD

    petr
    CX48-P2300 3512E, 3512C, 3508C, 3512B, TH48-E70 3516C, 2016 3508B, 3516B, TH48-E80

    ieng
    3516C, 3512B, SPF343C 3516B, 3512C, 3508B, SPS343 3508C, SPF343 G3516, SPT343 3512E

    wtt
    854G

    off highway trucks
    797B, 789B, 785G

    emp
    MD6540C

    wheel loaders
    994H

    oht
    785C, 777D, 785, 789D, 785B, 785D, MT4400D AC 789, 776D, 784C, 777B, 789C, 797

    epg
    3512C, 3516B, 3512B, 3508B, 3508, 3516E, 3516C

    wtl
    992G, 994D, 994K, 994F