101-1370: Gear Crank
+ / - Hover over image to Zoom
Other Views

    101-1370: Gear Crank

    Part Number: 101-1370
    Brand: Cat
    Retrieving Price.....

    Crankshaft Gear

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Gears are important components of crankshafts, which are the main driving shafts of internal combustion engines that receive reciprocating motion from the pistons and convert it to rotary motion. Together, crankshafts and connecting rods transform piston reciprocating motion into rotary motion.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 63.5
    • Length (mm): 350.52
    • Width (mm): 337.82
    3500
    3516C, 3508B, 3512B, 3516BHD, 3516B, 3512C, 3516CHD

    emp
    MD6540C

    wtl
    992G, 962K, 994D, 994F

    exc
    5230B, 5130B

    meng
    3512, 3508C, 3512B, 3512C, 3516B, 3516, 3508B, 3516C, 3508

    petr
    3508B, 3512C, 3516B, 3516C, 3512B, 3508C, TH48-E70 TH48-E80 CX48-P2300

    ttt
    D11R, D11N

    ieng
    3516B, 3512B, 3508B, 3512C, 3516C, 3508C, SPS343 3516, 3516E, SPT343 XQC1600, SPF343 SPF343C

    wtt
    854G

    off highway trucks
    789B, 797B

    wheel loaders
    994H

    oht
    789D, MT4400D AC 789C, 777D, 785B, 789, 777C, 785C, 785, 785D, 776D, 797, 784C, 777B, 777

    epg
    3516B, 3512B, 3508B, 3512C, 3516C, 3508C, SPS343 3516, 3516E, SPT343 XQC1600, SPF343 SPF343C