101-1741: Oil Cooler Core Assembly
+ / - Hover over image to Zoom
Other Views

    101-1741: Oil Cooler Core Assembly

    Part Number: 101-1741
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Shell and tube style oil to water cooler


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (mm): 241.3
    • Length (mm): 645.2
    • Width (mm): 248.9
    com
    836K

    ttt
    D9R, D8L, D9T, D9N

    wtt
    834K

    wtl
    988 XE 988K, 988K XE