101-1819: SEAT WEAR
+ / - Hover over image to Zoom
Other Views

    101-1819: SEAT WEAR

    Part Number: 101-1819
    Brand: Cat
    Retrieving Price.....

    Valve Bridge Seat

    Description:

    • Seats are important components of valve bridges, which enable rocker arms to operate valves


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 12.7
    • Length (mm): 95.25
    • Width (mm): 69.85
    com
    826C

    ttt
    D8R D8N

    ieng
    CG137-12, G3406, G3412, 3406C, 3406B, 3406

    wts
    623E, 623F, 621E, 627E, 627F, 623B, 621B, 621F, 621, 627B

    wtt
    814B

    mg
    16G

    wtl
    980C