101-2640: Cable Assembly-Coaxial
+ / - Hover over image to Zoom
Other Views

    101-2640: Cable Assembly-Coaxial

    Part Number: 101-2640
    Brand: Cat
    Retrieving Price.....

    Cat® Coaxial Cable Assembly

    Description:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat cable assemblies are available in varying lengths to connect the antenna to the radio on heavy-duty equipment.

    Attributes:
    Heavy duty coaxial cable assembly with an antenna plug and a straight threaded connector.

    Applications:
    Cat cable assemblies are used in the communication systems of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information.

    UNITS:
    • US
    • Metric
    • Connector: 1/2-20
    • Length (mm): 1000
    • Notes: Radio Connector to Antenna Connector
    backhoe loaders
    420F2STLRC, 428F2, 416F2ST, 420F2ST, 430F2STLRC, 434F2, 420F2IT, 428F2LRC, 430F2ST, 427F2, 434F2LRC, 432F2LRC, 416F2STLRC, 430F2IT, 420F2ITLRC, 415F2ST, 432F2, 444F2LRC, 422F2STLRC, 430F2ITLRC, 444F2, 426F2, 426F2LRC

    industrial loaders
    415F2IL

    wheel loaders
    930K 938F, 950FII, 960F, 938M 926M 938K 924K 966FII, 970F, IT38F, 930M 950F, 924F

    wheel dozers
    814F, 814FII

    compactors
    815FII, 816F, 815F, 816FII

    track excavators
    375, 330, 5080, 350, 375L, 330L, 350L, 322L