101-2860: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    101-2860: Internal Snap Ring

    Part Number: 101-2860
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 9.06
    • Free Diameter - A (in): 9.53
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.197
    off highway trucks
    797

    large mining products
    5230, 5230B, 5130, 5130B