101-3374: Gear Cam
+ / - Hover over image to Zoom
Other Views

    101-3374: Gear Cam

    Part Number: 101-3374
    Brand: Cat
    Retrieving Price.....

    Camshaft Gear

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Gears are important components of camshafts, which are cylinders that align with engine cylinders. The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 60.96
    • Length (mm): 322.58
    • Width (mm): 322.58
    com
    836

    cold
    PM-565, PR-450C, PM-565B, PR-1000C PR-1000

    uat
    AD55B, AD60

    emp
    6020B, 6015B, 6030, 6040 FS 6040

    teng
    3408, 3408B

    pipe
    589

    drll
    MD6310, MD6250

    large mining products
    6015B

    wtl
    990H, 988B, 990K, 992D, 988F, 992K, 993K, 988F II 990 II 992C, 990

    exc
    5110B

    meng
    C32, 3412C, 3408, 3408B, 3412, 3408C, 3412D, 3412E, C30

    petr
    3412E, C32, TH48-E70 CX35-P800 C27

    ttt
    D10R, D10T2, D11T, D9R, D10N, D11R, D10T, D8L, D9N, D9L

    ieng
    C32, 3412, G3408B, C27, G3412, 3412E, SCT673 3408E, G3408, SPT342 3408, 3408C, SPS342 3408B, 3412C, G3408C

    epg2
    SR5, SR4B, SR500

    wts
    637D, 657E, 637G, 631E, 637E, 631G, 639D, 633D, 631D, 651E, 633E II

    wtt
    854K, 844K, 844H, 834B, 844

    mg
    24, 24H

    oht
    773F, 775D, 773D, 772B, 771C, 777G, 773G OEM 773B, 771D, 773E, 773G LRC 777E, 769D, 775F, 775B, 775E, 773G, 777F, 777C, 769C, 775G, 777B, 777D, 775G LRC 775G OEM

    epg
    C32, 3412C, 3412, 3408C, C27, PM3412