• \
  • Home
  • 101-4000: 12V 8D Battery
101-4000: 12V 8D Battery
+ / - Hover over image to Zoom
Other Views

    101-4000: 12V 8D Battery

    Part Number: 101-4000
    Brand: Cat
    Retrieving Price.....

    12-Volt 8D Premium High Output Low Maintenance Accessible Battery

    Description:
    Engineered to withstand the toughest environments, the 12-volt low maintenance Premium High Output battery features a vibration resistant design complete with forged terminals that prevent corrosion. A 100-hour vibration test ensures that our batteries will last five times longer than other brands. The reinforced casing provides unmatched protection, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery is equipped with removable caps that allow for easy access to check and maintain electrolyte levels and measure specific gravity readings. Access to maintain electrolyte fluid levels is important for maximizing the service life of the battery. This is a dry charged battery requiring the addition of approximately 17 liters (18 quarts) of locally sourced electrolyte for activation.

    This battery offers 1400 cold cranking amps, 400 reserve capacity minutes and 190 amp hour capacity, making it especially ideal for starting applications in cold climates. This battery is a low maintenance hybrid construction, combining maximum power with accessibility.
    Cat batteries are held to a higher standard than the competitors with over 100 different performance tests to ensure the delivery of unmatched power. Our Premium High Output batteries last three times longer than conventional batteries and can be quickly recharged, reducing downtime and allowing for quick restarts.
    Attributes:
    • 12V Premium High Output low maintenance accessible battery
    • 1000 cold cranking amps
    • 400 reserve capacity minutes
    • 190 amp hour capacity
    • 8D BCI group size
    • Dry Charged

    Applications:
    • Heavy-duty applications
    • Electric power
    • Machine
    • On-highway truck and bus

    Warning: Cancer and reporductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 190
    • Application: Starting
    • Battery Type: Dry
    • CA: 1680
    • Cold Cranking Amps (CCA): 1400
    • Equipment Type: TRUCK, INDUSTRIAL, AGRICULTURAL
    • Grid Type: Hybrid Construction
    • Group Size: 8D
    • Length (in): 20.70
    • Maintenance Type: Low Maintenance
    • Nominal Acid To Fill (QT): 18
    • Reserve Capacity (Mins): 400
    • Terminal: SAE Posts
    • Voltage (volts): 12
    marine products
    C175-16

    3500
    3516B, 3512B, 3512C

    wheel tractor-scraper
    631E

    engine - generator set
    3512C, 3516C, 3516, 3516B, 3512, C175-20

    wheel-type loader
    994D, 994K, 994, 980C, 994H, 994F

    engine - industrial
    C175-16

    track excavators
    5090B, 375L

    engine - truck
    3306C

    off-highway truck
    785C, 777D, 793C, 785D, 793D, 777C, 776C, 797, 797B

    load, haul, dump
    R2900G, R1700K

    track-type tractor
    D11R

    petroleum products
    C175-16

    off highway trucks
    793B

    wheel loaders
    994KLRC

    excavator
    385B, 375, 5090B, 375 L

    earthmoving compactor
    826C