101-7788: Valve Lifter Assembly
+ / - Hover over image to Zoom
Other Views

    101-7788: Valve Lifter Assembly

    Part Number: 101-7788
    Brand: Cat
    Retrieving Price.....

    Valve Lifter

    Description:

    • Valve lifters follow camshaft lobes in engines and open and close intake and exhaust valves

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 30.38
    • Length (mm): 132.08
    • Width (mm): 30.38
    exc
    375, 5080, 375 L

    meng
    3412, 3408B, 3412C, 3406B, 3408, 3408C

    cold
    PM-565, PR-1000C PR-1000, PR-450C

    ttt
    D9R, D8R D10N

    ieng
    3408B, 3408C, 3406B, 3408, G3412, 3412, G3408, 3412C

    wts
    651E, 657E, 637E, 621E, 631E

    wtt
    834B

    teng
    3408, 3406B, 3406C, 3408B

    oht
    775B, 769C, 773B, 771C

    epg
    3412, 3408

    pipe
    589

    wtl
    980G, 990, 980G II 988B, 988F, 992D, 992C