102-2302: BEARING
+ / - Hover over image to Zoom
Other Views

    102-2302: BEARING

    Part Number: 102-2302
    Brand: Cat
    Retrieving Price.....

    Flange Sleeve Bearing

    Description:
    Cat® Machine Linkage Flanged Bearings support rotational and thrust movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Flanged Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


    Attributes:
    Cat heavy duty Flanged Bearing are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, exceptional protection against pin spalling and galling, even in high-load conditions.


    Recommended Application:
    Cat Flanged Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Flanged Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

    UNITS:
    • US
    • Metric
    • Approximate Inside Diameter (mm): 120
    • Approximate Outside Diameter (mm): 150
    • Approximate Overall Length (mm): 110
    • Cross Holes: No
    • External Groove: No
    • Internal Groove: No
    • Material: Steel
    exc
    5230, 5230B