102-8076: ROLLER G
+ / - Hover over image to Zoom
Other Views

    102-8076: ROLLER G

    Part Number: 102-8076
    Brand: Cat
    Retrieving Price.....

    Carrier Roller (Cast)

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.

    UNITS:
    • US
    • Metric
    • Diameter (in): 1.2
    • Diameter (mm): 29.5
    • Flange Diameter (in): 4.13
    • Flange Diameter (mm): 105
    • Height (in): 1.2
    • Height (mm): 29.5
    • Length (in): 1.161
    • Length (mm): 29.5
    • Shaft Diameter (in): 1
    • Shaft Diameter (mm): 29.5
    • Tread Diameter (in): 3.35
    • Tread Diameter (mm): 85
    • Undercarriage Width (mm): 29.5
    mini hydraulic excavator
    307, 307-A 307B

    excavator
    307, 307-A 307B