102-8152: IDLER G
+ / - Hover over image to Zoom
Other Views

    102-8152: IDLER G

    Part Number: 102-8152
    Brand: Cat
    Retrieving Price.....

    Idler (Symmetric, Front)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 85
    • Flange Diameter (mm): 675
    • Height (mm): 85
    • Length (mm): 85
    • Shaft Diameter (mm): 85
    • Tread Diameter (mm): 635
    • Undercarriage Width (mm): 85
    exc
    330B L 345C L 349D L 345D, 330D, 330, 330 L

    fp
    TK732, 1390, 551, 552 2 532, 552, 1290T, 541, TK751, 2491, 2590, TK752