102-8155: IDLER G
+ / - Hover over image to Zoom
Other Views

    102-8155: IDLER G

    Part Number: 102-8155
    Brand: Cat
    Retrieving Price.....

    Idler (Symmetric, Front)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Diameter (in): 2.9
    • Flange Diameter (in): 22.83, 0
    • Height(in): 0, 2.9
    • Length (in): 2.949, 0
    • Shaft Diameter (in): 3, 0
    • Tread Diameter (in): 21.26, 0
    • Width (in): 0, 2.9