102-9680: EDGE COVER
+ / - Hover over image to Zoom
Other Views

    102-9680: EDGE COVER

    Part Number: 102-9680
    Brand: Cat
    Retrieving Price.....

    Edge Cover

    Description:
    Right Hand Side Edge Cover (Modulok)

    Attributes:
    Wear surfaces are pinned on rather than welded for quick changes.

    Recommended Application:
    Certain 988 Loader buckets equipped with the Modulok system for high-abrasion rock loading.

    UNITS:
    • US
    • Metric
    • Attachment: Modulok
    • Height (mm): 104.14
    • Length (mm): 500.38
    • Machine: Loader
    • Position: Right Hand
    • Width (mm): 213.36
    wtl
    990, 990 II