103-0560: CM-SEAL
+ / - Hover over image to Zoom
Other Views

    103-0560: CM-SEAL

    Part Number: 103-0560
    Brand: Cat
    Retrieving Price.....

    Bulk Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    UNITS:
    • US
    • Metric
    • Adhesive: 0, No
    • Bulk Unit of Measure: 0, CM
    • Cross Section Thickness (in): 5.12, 0
    • Cross Section Width (in): 0, 5.12
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only., 0