103-4656: MANIFOLD
+ / - Hover over image to Zoom
Other Views

    103-4656: MANIFOLD

    Part Number: 103-4656
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line Manifold

    Description:

    • Manifolds are important components of fuel injection lines, which deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 109.22
    • Length (mm): 109.22
    • Width (mm): 81.28
    rrss
    RM-500

    com
    826C, 825G II 826G, 836G, 826H, 826G II 825C, 825H

    lhd
    R2900G, R3000H

    uat
    AD45B, AD55, AD30

    emp
    MD6290

    teng
    3406E, C11, C13

    wtl
    980H, 980G, 980G II 988G

    exc
    385B, 5090B

    chal
    MTC845, MTC835, MT855, MTC865, MTC855, MT845, MT865, MT835

    meng
    3406E, C18

    ttt
    D8R D9T

    ieng
    3406E, 3456

    epg2
    SR4

    wts
    657B, 627G, 621E, 623E, 657, 621B, 627E, 627F, 623G, 621G, 623B, 621F, 651B

    wtt
    834G, 824G, 824H, 824C, 824G II

    oht
    770, 772

    epg
    3456