104-1817: CORE AS.
+ / - Hover over image to Zoom
Other Views

    104-1817: CORE AS.

    Part Number: 104-1817
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Shell and tube style oil to water cooler


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    You can have it all with Cat Reman. Best-built Cat® parts with full warrant...
    UNITS:
    • US
    • Metric
    • Height (mm): 241.3
    • Length (mm): 797.6
    • Width (mm): 248.9
    wtt
    854K, 844K

    uat
    AD60, AD55B

    oht
    773E, 773B, 775G OEM 775B, 773G OEM 773F, 775F, 775E, 773G LRC 773D, 775G, 773G, 775G LRC 775D

    wtl
    990K, 992K, 993K